Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.540 |
| A dimension MM | 90.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.420 |
| Backup hex size MM | 36.068 |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-12-10TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 52 |
| End connection hex size IN | 1.420 |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.204 |
| Hose cut off factor MM | 56.000 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 2.027 |
| Product height mm | 51.500 |
| Product length in | 3.543 |
| Product length mm | 90.000 |
| Product material | Carbon steel |
| Product width in | 1.299 |
| Product width mm | 33.000 |
