Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.870 |
| A dimension MM | 123.900 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-16-16TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 67 |
| End connection hex size IN | 1.610 |
| End connection hex size MM | 40.894 |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.019 |
| Hose cut off factor MM | 76.900 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 21.000 |
| Product height in | 3.831 |
| Product height mm | 97.307 |
| Product length in | 5.685 |
| Product length mm | 144.399 |
| Product material | Carbon steel |
| Product width in | 1.614 |
| Product width mm | 40.996 |
