Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 1.410 |
| Drop dimension MM | 35.81 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.250 |
| Hose cut off factor MM | 107.950 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789319883 |
