Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.250 |
| Hex size 1 MM | 57.150 |
| Hex size 2 IN | 2.000 |
| Hex size 2 MM | 50.800 |
| Hose cut off factor IN | 2.190 |
| Hose cut off factor MM | 55.626 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789319951 |
![Hose Fittings 1AA4FR4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213372%2FID432872415538-0101_preview.jpg&w=1920&q=75)