Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 26710-04-04HBXY1 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.000 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 0.850 |
| Hose cut off factor MM | 21.590 |
| Hose size | -4 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | Winner 2-Piece |
| Thread size 1 | 7/16-20 UNF |
