Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.610 |
| A dimension MM | 40.894 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26710-08-08SRX |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 24.000 |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.010 |
| Hose cut off factor MM | 25.654 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 1.610 |
| Product length mm | 40.894 |
| Product material | 304 Stainless steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
