Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.124 |
A dimension MM | 79.500 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.620 |
Construction Style | Crimp |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.260 |
Hex size 1 MM | 32.000 |
Hex size 2 IN | 1.260 |
Hex size 2 MM | 32.000 |
Hose cut off factor IN | 1.788 |
Hose cut off factor MM | 45.500 |
Inside diameter IN | 0.472 |
Inside diameter MM | 11.900 |
Product height in | 1.450 |
Product height mm | 36.900 |
Product length in | 2.559 |
Product length mm | 65.000 |
Product material | Carbon steel |
Product width in | 1.259 |
Product width mm | 32.000 mm |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146192530 |