Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.321 |
| A dimension MM | 84.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.260 |
| Backup hex size MM | 32.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 26711D-12-12ZF |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.000 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.808 |
| Hose cut off factor MM | 46.000 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.900 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 2.756 |
| Product length mm | 70.002 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146192547 |
