Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.062 |
| A dimension MM | 52.400 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 2 | -8 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.000 |
| Hex size 2 MM | 22.098 |
| Hose cut off factor IN | 0.822 |
| Hose cut off factor MM | 20.900 |
| Hose size | -8 |
| Inside diameter IN | 0.389 |
| Inside diameter MM | 9.900 |
| Product height in | 1.210 |
| Product height mm | 30.734 |
| Product length in | 2.496 |
| Product length mm | 63.398 |
| Product material | Carbon steel |
| Product width in | 1.212 |
| Product width mm | 30.784 |
| Thread size 1 | 3/4-16 UNF |
