Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.401 |
| A dimension MM | 61.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | EC110EC210FC687GH781GH793FC686GH663 |
| Construction Style | Crimp |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.100 |
| Hex size 2 IN | 1.060 |
| Hex size 2 MM | 26.900 |
| Hose cut off factor IN | 1.062 |
| Hose cut off factor MM | 27.000 |
| Hose size | -10 |
| Inside diameter IN | 0.4720 |
| Inside diameter MM | 12.0000 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.618 |
| Product length mm | 66.497 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 mm |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
