Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 54.864 |
| Angle shape | Straight |
| Backup hex size IN | 0.669 |
| Backup hex size MM | 17.000 |
| Brand | Winner Duffield by Danfoss |
| Catalog Item | 26718D-05-04AUZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.669 |
| End size 2 | -4 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Series | Winner 2-Piece |
| Thread sealant | No |
