Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.929 |
| A dimension MM | 49.000 |
| Angle shape | Straight |
| Brand | Winner Duffield by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | D1900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.526 |
| End size 2 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.526 |
| Hex size 2 IN | 0.690 |
| Hex size 2 MM | 17.526 |
| Hose cut off factor IN | 1.023 |
| Hose cut off factor MM | 25.984 |
| Hose size | -6 |
| Inside diameter IN | 0.236 |
| Inside diameter MM | 5.994 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Working pressure max bar | 400 |
| Working pressure max psi | 5800 |
