Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.210 |
| A dimension MM | 81.534 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.100 |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-16-16AUZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | D1900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End size 2 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.812 |
| Product material | Carbon steel |
| Product width in | 1.620 |
| Product width mm | 41.148 |
| Series | Winner 2-Piece |
| Thread sealant | No |
