Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.480 |
| A dimension MM | 63.100 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.551 |
| Backup hex size MM | 13.995 |
| Brand | Winner by Danfoss |
| Catalog Item | 26741Y-04-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 13.0 |
| End connection hex size IN | 0.550 |
| End connection hex size MM | 14.000 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.380 |
| Hose cut off factor MM | 35.100 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 1.200 |
| Product height mm | 30.480 |
| Product length in | 2.780 |
| Product length mm | 70.612 |
| Product material | Carbon steel |
| Product width in | 0.591 |
| Product width mm | 15.011 |
| Thread size 1 | 7/16-20 UNF |
