Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 67.5 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26771DY-16-16SMZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Hose size | -16 |
| Product material | Carbon steel |