Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.791 |
| A dimension MM | 45.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.433 |
| Backup hex size MM | 11.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 26791K-04-04ZN |
| Compatible hose ID IN | 0.251 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 18.0 |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 0.688 |
| Hose cut off factor MM | 17.500 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 1.279 |
| Product height mm | 32.500 |
| Product length in | 2.066 |
| Product length mm | 52.500 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Thread size 1 | 7/16-20 UNF |
