Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.393 |
| A dimension MM | 60.800 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26791Y-06-04TZ |
| Compatible hose ID IN | 0.251 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 1.192 |
| Drop dimension MM | 30.30 |
| End size 1 | -6 |
| End size 2 | -4 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.748 |
| Hex size 2 MM | 18.999 |
| Hose cut off factor IN | 1.291 |
| Hose cut off factor MM | 32.800 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 2.035 |
| Product height mm | 51.689 |
| Product length in | 2.767 |
| Product length mm | 70.281 |
| Product material | Carbon steel |
| Product width in | 0.890 |
| Product width mm | 22.606 |
| Thread size 1 | 9/16-18 UNF |
