Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.074 |
| A dimension MM | 205.100 |
| Angle shape | 90 Degree |
| Backup hex size IN | 2.950 |
| Backup hex size MM | 74.930 |
| Brand | Winner by Danfoss |
| Catalog Item | 26791Y-32-32WZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 5.000 |
| Drop dimension MM | 122.0 |
| End connection hex size IN | 2.952 |
| End connection hex size MM | 75.000 |
| End size 1 | -32 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 5.240 |
| Hose cut off factor MM | 133.100 |
| Hose size | -32 |
| Inside diameter IN | 1.692 |
| Inside diameter MM | 43.000 |
| Product height in | 7.300 |
| Product height mm | 185.420 |
| Product length in | 9.560 |
| Product length mm | 242.824 |
| Product material | Carbon steel |
| Product width in | 3.220 |
| Product width mm | 81.788 |
| Thread size 1 | 2 1/2-12 UN |
