Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26798D-04-04HAAUXZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1.810 |
| Drop dimension MM | 45.97 |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product material | Carbon steel |
| Product width mm | 13.970 |
| Series | Winner 2-Piece |
| Thread sealant | No |
