Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.480 |
| A dimension MM | 88.392 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26798D-08-08AUXZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.830 |
| Drop dimension MM | 46.48 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 1.830 |
| Product height mm | 46.482 |
| Product length in | 3.480 |
| Product length mm | 88.392 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Series | Winner 2-Piece |
| Thread sealant | No |
