Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.440 |
| A dimension MM | 61.976 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 28611Y-24-10Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.187 |
| End connection hex size MM | 30.000 |
| End size 1 | -24 |
| End Type 1 | Female metric 60 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.120 |
| Hose cut off factor MM | 28.448 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.410 |
| Product height mm | 35.814 |
| Product length in | 2.180 |
| Product length mm | 55.372 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 35.814 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M24x1.5 |
