Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.520 |
| A dimension MM | 64.008 |
| Angle shape | Straight |
| Backup hex size IN | 0.940 |
| Backup hex size MM | 23.876 |
| Brand | Danfoss |
| Catalog Item | 32710E-610 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | GH100 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.894 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789338051 |
