Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.488 |
| A dimension MM | 88.600 |
| Angle shape | Straight |
| Backup hex size IN | 2.563 |
| Backup hex size MM | 65.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 32Z-42D |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.563 |
| End size 1 | -40 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.433 |
| Hose cut off factor MM | 36.398 |
| Hose size | -32 |
| Inside diameter IN | 1.748 |
| Inside diameter MM | 44.399 |
| Product height in | 3.224 |
| Product height mm | 81.900 |
| Product length in | 3.488 |
| Product length mm | 88.600 |
| Product material | Carbon steel |
| Product width in | 3.224 |
| Product width mm | 81.900 |
| Series | 1A/Z Series |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789327260 |