Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.690 |
| A dimension MM | 119.000 |
| Angle shape | 25 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F00676-0808-S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 20.700 |
| Drop dimension MM | 81.00 |
| End connection hex size IN | 0.938 |
| End connection hex size MM | 23.813 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.680 |
| Hose cut off factor MM | 93.500 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.800 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 4.850 |
| Product length mm | 123.190 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | Global skive |
| Thread size 1 | 13/16-16 UN |