Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.810 |
| A dimension MM | 122.174 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50036-1508-S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End Type 1 | Standpipe GAZ |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.640 |
| Hose cut off factor MM | 92.456 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 4.810 |
| Product length mm | 122.174 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Tube OD 1 IN | 0.620 |
| Tube OD 1 MM | 15.750 |