Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.950 |
| A dimension MM | 74.930 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50036-1610AH |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Standpipe GAZ |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.790 |
| Hose cut off factor MM | 45.466 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.950 |
| Product length mm | 74.930 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Tube OD 1 IN | 0.620 |
| Tube OD 1 MM | 15.750 |