Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.480 |
| A dimension MM | 113.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 3LA16FJB16BD |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | EC502 |
| Compliances | ACES 2813ES 2409P66 |
| Construction Style | Crimp |
| Drop dimension IN | 2.390 |
| Drop dimension MM | 60.71 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.640 |
| Hose cut off factor MM | 67.056 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product height in | 2.990 |
| Product height mm | 75.946 |
| Product length in | 4.560 |
| Product length mm | 115.824 |
| Product material | Carbon steel |
| Product width in | 2.220 |
| Product width mm | 56.388 |
| Series | 100R2 Reusable |
| Sub brand | LifeSense |
| Thread size 1 | 1 5/16-12 UN |