Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.040 |
| A dimension MM | 128.016 |
| Angle shape | Straight |
| Backup hex size IN | 2.250 |
| Backup hex size MM | 57.150 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 42524N-624 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | H425 |
| Compatible tube OD IN | 1.50 |
| Compatible tube OD MM | 38.100 |
| Construction Style | Reusable |
| End connection hex size IN | 2.500 |
| End connection hex size MM | 63.500 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.000 |
| Hose cut off factor MM | 76.200 |
| Hose size | -24 |
| Inside diameter IN | 1.314 |
| Inside diameter MM | 33.376 |
| Product length in | 5.210 |
| Product length mm | 132.334 |
| Product material | Carbon steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Reusable socket hex IN | 2.500 |
| Reusable socket hex MM | 63.500 |
| Series | 425 N |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Tube OD 1 IN | 1.500 |
| Tube OD 1 MM | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975063668 |
![Hose Fittings 4411-6S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213854%2FID432878305015-0101_preview.jpg&w=1920&q=75)