Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.100 |
| A dimension MM | 104.140 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4677-20S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Reusable |
| Drop dimension IN | 1.060 |
| Drop dimension MM | 26.90 |
| End connection hex size IN | 1.380 |
| End connection hex size MM | 35.100 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End size 2 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.781 |
| Hose cut off factor MM | 70.640 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 4.100 |
| Product length mm | 104.140 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 5/16-18 |
