Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.380 |
| A dimension MM | 111.250 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4679-32-24S |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.750 |
| Drop dimension MM | 69.59 |
| End connection hex size IN | 1.750 |
| End connection hex size MM | 44.450 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.562 |
| Hose cut off factor MM | 65.075 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 2.750 |
| Product height mm | 69.850 |
| Product length in | 4.380 |
| Product length mm | 111.252 |
| Product material | Carbon steel |
| Product width in | 1.910 |
| Product width mm | 48.514 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Thread size 1 | 1 9/16-18 |
