Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.385 |
| A dimension MM | 86.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 50011Y-20-10Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Standpipe Millimetrique |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.047 |
| Hose cut off factor MM | 51.994 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 11.989 |
| Product height in | 1.401 |
| Product height mm | 35.585 |
| Product length in | 3.385 |
| Product length mm | 85.979 |
| Product material | Carbon steel |
| Product width in | 1.401 |
| Product width mm | 35.585 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Tube OD 1 IN | 0.787 |
| Tube OD 1 MM | 19.990 |
