Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.897 |
| A dimension MM | 99.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87311Y-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | EH080 EH081 EH084 H0084H0554 H345 H6008 H6009 H9568 H9699 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.047 |
| Hose cut off factor MM | 52.000 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 21.000 |
| Product height in | 1.839 |
| Product height mm | 46.700 |
| Product length in | 3.898 |
| Product length mm | 98.999 |
| Product material | Carbon steel |
| Product width in | 1.839 |
| Product width mm | 46.700 |
