Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.086 |
| A dimension MM | 129.200 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87341Y-16-16H28Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.114 |
| Drop dimension MM | 28.30 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.230 |
| Hose cut off factor MM | 82.042 |
| Hose size | -16 |
| Inside diameter IN | 0.8260 |
| Inside diameter MM | 20.9800 |
| Product height in | 1.114 |
| Product height mm | 28.296 |
| Product length in | 5.056 |
| Product material | Carbon steel |
| Product width in | 1.929 |
| Product width mm | 48.997 |
| Series | Winner 1-Piece |
| Thread sealant | No |
