Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.901 |
| A dimension MM | 149.900 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87341Y-24-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 35.00 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.775 |
| Hose cut off factor MM | 95.900 |
| Hose size | -20 |
| Inside diameter IN | 1.0620 |
| Inside diameter MM | 27.0000 |
| Product height in | 3.921 |
| Product height mm | 99.593 |
| Product length in | 7.085 |
| Product length mm | 179.959 |
| Product material | Carbon steel |
| Product width in | 2.696 |
| Product width mm | 68.478 |
