Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.543 |
| A dimension MM | 90.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391Y-16-10Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.066 |
| Drop dimension MM | 52.48 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | None |
| Hose cut off factor IN | 2.204 |
| Hose cut off factor MM | 55.982 |
| Hose size | -10 |
| Inside diameter IN | 0.4720 |
| Inside diameter MM | 11.9890 |
| Product height in | 2.060 |
| Product height mm | 52.324 |
| Product length mm | 89.992 |
| Product width in | 1.748 |
| Product width mm | 44.399 |
| Series | Winner 1-Piece |
| Thread sealant | No |
