Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.984 |
| A dimension MM | 177.400 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391Y-24-24Z |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 4 |
| Drop dimension MM | 94 |
| End size 1 | -24 |
| End size 2 | -24 |
| End type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.307 |
| Hose cut off factor MM | 109.400 |
| Hose size | -24 |
| Inside diameter IN | 1.259 |
| Inside diameter MM | 32.000 |
| Product height in | 5.020 |
| Product height mm | 127.500 |
| Product length in | 8.171 |
| Product length mm | 207.551 |
| Product material | Carbon steel |
| Product width in | 2.374 |
| Product width mm | 60.300 |
