Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.720 |
| A dimension MM | 94.488 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87611Y-16-12VSR |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection torque | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.204 |
| Hose cut off factor MM | 55.982 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 1.550 |
| Product height mm | 39.370 |
| Product length in | 3.720 |
| Product length mm | 94.488 |
| Product material | 304 Stainless steel |
| Product width in | 1.550 |
| Product width mm | 39.370 |
| Series | Winner 1-Piece |
| Thread sealant | No |
