Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.180 |
| A dimension MM | 55.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 60013W-32-32GMJYU |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Dura-Kote |
| Hex size 1 MM | 34.925 |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 35.300 |
| Hose size | -4 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |