Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.610 |
| A dimension MM | 66.300 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ9207-0808TZ |
| Compatible hose ID IN | 0.500 |
| Compatible hoses | H104 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 29 |
| End connection hex size IN | 0.944 |
| End connection hex size MM | 24.000 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.570 |
| Hose cut off factor MM | 39.900 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.800 |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 2.610 |
| Product length mm | 66.294 |
| Product material | Carbon steel |
| Product width in | 0.937 |
| Product width mm | 23.812 |
| Thread size 1 | 13/16-16 UN |
