Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.250 |
| A dimension MM | 107.950 |
| Angle shape | Straight |
| Backup hex size IN | 1.690 |
| Backup hex size MM | 42.926 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC7985-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH663 |
| Construction Style | Reusable |
| End connection hex size IN | 1.380 |
| End connection hex size MM | 35.052 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.130 |
| Hose cut off factor MM | 54.102 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 1.690 |
| Product height mm | 42.926 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product material | Carbon steel |
| Product width in | 1.690 |
| Product width mm | 42.926 |
| Thread size 1 | 1-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146060822 |
