Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.330 |
| A dimension MM | 109.982 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87392-16-16H180Y2 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.496 |
| Hex size 1 MM | 38.000 |
| Hex size 2 IN | 1.496 |
| Hex size 2 MM | 38.000 |
| Hose cut off factor IN | 2.210 |
| Hose cut off factor MM | 56.134 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 1.950 |
| Product height mm | 49.530 |
| Product length in | 4.330 |
| Product length mm | 109.982 |
| Product material | Carbon steel |
| Product width in | 1.690 |
| Product width mm | 42.926 |
| Reusable socket hex MM | 43.000 |
| Thread size 1 | 1 5/16-12 UN |