Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.314 |
| A dimension MM | 84.180 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.119 |
| Hose cut off factor MM | 53.822 |
| Hose size | -6 |
| Inside diameter IN | 0.261 |
| Inside diameter MM | 6.630 |
| Product material | 316 Stainless steel |