Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.539 |
| A dimension MM | 64.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA10934-4 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End size 1 | -4 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.870 |
| Hose cut off factor MM | 47.498 |
| Hose size | -4 |
| Inside diameter IN | 0.171 |
| Inside diameter MM | 4.343 |
| Product height in | 0.660 |
| Product height mm | 16.764 |
| Product length in | 2.539 |
| Product material | Carbon steel |
| Product width in | 0.660 |
| Product width mm | 16.764 |
| Series | Global skive |
| Thread sealant | No |