Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.310 |
| A dimension MM | 58.674 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL21274-16-10A |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Female globeseal 60 swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 1.266 |
| Hex size 1 MM | 32.000 |
| Hose cut off factor IN | 1.150 |
| Hose cut off factor MM | 29.210 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | 1.4571 Stainless steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |