Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 17.130 |
| A dimension MM | 435.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL23103-32-32A |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 15.550 |
| Drop dimension MM | 394.97 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 15.070 |
| Hose cut off factor MM | 382.778 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Working pressure max bar | 206 |
| Working pressure max psi | 3000 |