Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.260 |
| A dimension MM | 133.604 |
| Angle shape | 35 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25205-12G |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.930 |
| Drop dimension MM | 49.02 |
| End size 1 | -12 |
| End type 1 | Flange 2 Bolt Custom |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.070 |
| Hose cut off factor MM | 103.378 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product material | Carbon steel |
| Series | OTC |
| Thread sealant | No |
| Tube OD 1 IN | 0.860 |
| Tube OD 1 MM | 21.840 |