Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 18.990 |
| A dimension MM | 482.400 |
| Angle shape | 61 Degree |
| Brand | Danfoss |
| Catalog Item | GL25256-08-08G |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.560 |
| Drop dimension MM | 65.02 |
| End size 1 | -8 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 17.260 |
| Hose cut off factor MM | 438.500 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Series | OTC |
| Thread sealant | No |
| Tube OD 1 IN | 0.470 |
| Tube OD 1 MM | 11.940 |