Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.980 |
| A dimension MM | 101.092 |
| Angle shape | 120 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25261-8-5A |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.770 |
| Drop dimension MM | 44.96 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 3.040 |
| Hose cut off factor MM | 77.216 |
| Hose size | -5 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Tube OD 1 IN | 0.690 |
| Tube OD 1 MM | 17.530 |
| Working pressure max BAR | 250 |
| Working pressure max PSI | 3650 |