Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.800 |
| A dimension MM | 71.120 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.000 |
| End size 1 | -16 |
| End type 1 | Female globeseal 60 swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.576 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M30x1.5 |