Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 11.200 |
| A dimension MM | 284.400 |
| Angle shape | 41 Degree |
| Brand | Danfoss |
| Catalog Item | GL26199-8GAH |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 6.680 |
| Drop dimension MM | 169.67 |
| End size 1 | -8 |
| End type 1 | Braze Type |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 9.150 |
| Hose cut off factor MM | 232.410 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Series | OTC |
| Thread sealant | No |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 14.990 |